5008h, 5108h AXIS#.HOME.*
The following tables specify the CANopen mapping for the axis specific homing objects.
Axis 1
| Parameter | Index | Sub-Index | Data Type | Float Scale | Units | Access | PDO Mappable |
|---|---|---|---|---|---|---|---|
| Highest sub-index supported | 5008h | 0h | Unsigned8 | - | - | Read only | No |
| AXIS1.HOME.SET | 5008h | 1h | Unsigned32 | - | - | Write only | No |
| AXIS1.HOME.MODE | 5008h | 2h | Unsigned16 | - | - | Read/Write | No |
| AXIS1.HOME.DIR | 5008h | 3h | Unsigned16 | - | - | Read/Write | No |
| AXIS1.HOME.AUTOMOVE | 5008h | 4h | Unsigned8 | - | - | Read/Write | No |
| AXIS1.HOME.IPEAK | 5008h | 5h | Signed32 | 1000:1 | - | Read/Write | No |
| AXIS1.HOME.PERRTHRESH | 5008h | 6h | Signed32 | - | Position | Read/Write | No |
| AXIS1.HOME.DEC | 5008h | 7h | Unsigned32 | - | Acceleration | Read/Write | No |
| AXIS1.HOME.ACC | 5008h | 8h | Unsigned32 | - | Acceleration | Read/Write | No |
| AXIS1.HOME.DIST | 5008h | 9h | Signed32 | - | Position | Read/Write | No |
| AXIS1.HOME.SWITCHSOURCE | 5008h | Ah | Unsigned8 | - | - | Read/Write | No |
Axis 2
| Parameter | Index | Sub-Index | Data Type | Float Scale | Units | Access | PDO Mappable |
|---|---|---|---|---|---|---|---|
| Highest sub-index supported | 5108h | 0h | Unsigned8 | - | - | Read only | No |
| AXIS2.HOME.SET | 5108h | 1h | Unsigned32 | - | - | Write only | No |
| AXIS2.HOME.MODE | 5108h | 2h | Unsigned16 | - | - | Read/Write | No |
| AXIS2.HOME.DIR | 5108h | 3h | Unsigned16 | - | - | Read/Write | No |
| AXIS2.HOME.AUTOMOVE | 5108h | 4h | Unsigned8 | - | - | Read/Write | No |
| AXIS2.HOME.IPEAK | 5108h | 5h | Signed32 | 1000:1 | - | Read/Write | No |
| AXIS2.HOME.PERRTHRESH | 5108h | 6h | Signed32 | - | Position | Read/Write | No |
| AXIS2.HOME.DEC | 5108h | 7h | Unsigned32 | - | Acceleration | Read/Write | No |
| AXIS2.HOME.ACC | 5108h | 8h | Unsigned32 | - | Acceleration | Read/Write | No |
| AXIS2.HOME.DIST | 5108h | 9h | Signed32 | - | Position | Read/Write | No |
| AXIS2.HOME.SWITCHSOURCE | 5108h | Ah | Unsigned8 | - | - | Read/Write | No |





